text.skipToContent text.skipToNavigation

Discontinued - Wide Slide Preset Interchangeable Face Fan Speed Control, Tri-Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WSSC53PW

120V 5 Amp Wide Slide Preset Variable Speed Interchangeable Face Fan Speed Control. Simple to operate, this item comes with three face colors - Ivory, White, and Light Almond (TC).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient operation - combines ON/OFF Decorator-style switch with separate slider for dimming control.
  • Constant memory returns lights to previous level after a power failure.
  • Sleek ergonomic P&S Decorator-style matches other Decorator devices.
  • Higher Ratings
  • Screw-pressure-plate back wire terminals save time, space and money.
  • Package comes with three face colors - Ivory, White, and Light Almond (TC).
  • Interchangeable faces available in four colors -: Ivory,Brown,Black and Light Almond: (sold separately).

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  WSSC53PW
UPC Number 785007011258
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 5 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed